??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 31 Aug 2010. Please do not use for new projects.
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
DASP-N8 - adapter
Bill of material
566401 DASP-N8-16-AT-AD
TNR
Part number
TYP
Type
INFO
Valid until
Information
2010-08-31
L
19.000 mm
H
mm
D
2.500 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
H1
mm
H2
0.800 mm
H3
mm
W
°
W1
°
CNSMASSEXACT
Weight
kg