??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
PUN (m) - Plastic tubing, Modular system
Bill of material
553573 PUN-3-SI-25-CB
TNR
Part number
553573
TYP
Type
PUN
AM
Alternative material characteristic
DA
Tubing outside diameter
mm
DI
Hose inner diameter
2.100 mm
COL
Colour
LT
Labelling text (on request)
LEN
Packaging unit
m
P
Packaging
XLEN
Length
m
CNSMASSEXACT
Weight
0.100 kg