??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 31 Mar 2014. Please do not use for new projects.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
QSMY (USA) - Push-in Y-connector
Bill of material
153922 QSMY-5/32-1/8-U
TNR
Part number
153922
TYP
Type
QSMY-5/32-1/8-U
INFO
Valid until
Information
2014-03-31
D1
Tubing outside diameter
5/32
D2
Tubing outside diameter
1/8
B
29.000 mm
P
8.000 mm
C1
11.500 mm
C2
11.500 mm
J
8.000 mm
F
13.000 mm
NENN
Nominal size
2.300 mm