??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2018.00.60.23.02. - Cable, 90° connector
Bill of material
2018.00.60.23.02.5
BC
Order No
2018.00.60.23.02.5
DOC
Catalog page
2018_00_60_23_pdf
TYP
2.000 mm
L
Length
26.000 mm
ASF
Execution
90º connector
ZTC
Customs tariff number
85365019