??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Flexa
Description
PL5 - Guide chains
Bill of material
16025081025
ART
FLEXA No.
A
Article
BI
Bi
mm
R
mm
BA
Ba
mm
HI
Hi
34 mm
HA
Ha
40 mm
T
55.000
BL
Bow length
mm
MAT
Max. quant. separators
GEW
Weight
kg/m
VPE
1 m