You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Idiomas disponibles en el catálogo:
English
English (United States)
Información del sello QA
Catálogo: Global Connector Technology
Created: 07.11.2018
Caraterísticas particulares del catálogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
DCJ250-10-A-K1-K
Global Connector Technology
DC Power Jack
Current Rating 5.0A
Pin Diameter 2.50mm
DCJ250-10
Powered by
Descarga de modelos CAD
Generar CAD
Generar hoja de datos PDF
Previews
3D
2D
Selección de modelo CAD
{gct/dc_power_jack/current_rating_5_0_a/pin_diameter_2_50/dcj250_10/dcj250_10.prj},{NB=DCJ250-10-A-K1-K},{SHA256=HLEg9Ai28CcAdUiE5W4ZvyYKzCvCDQb72sQh5HeojaI=},{INAME=dcj250_10_a_k1_k},{NAME=dcj250_10_a_k1_k},{WEB=https://gct.co/connector/DCJ250-10},{OC=DCJ250-10-A-K1-K},{CIRCDIAG=A = 2 Conductors / 3 Contacts},{INSCOL=K1 = Black},{PACK=K = Bag},{REV=A},{REVDAT=11.12.2015},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Productos disponibles: 8
HELP_VARIABLE
Company
Global Connector Technology
Description
DCJ250-10
Bill of material
DCJ250-10-A-K1-K
WEB
Website Link
https://gct.co/connector/DCJ250-10
OC
Order Code
DCJ250-10-A-K1-K
DCJ250-10-A-K1-K
CIRCDIAG
Circuit Diagram
A = 2 Conductors / 3 Contacts
INSCOL
Insulator Colour
K1 = Black
K1 = Black
PACK
Packaging Options
K = Bag
REV
Revision
A
REVDAT
Revision Date
11.12.2015
DISCLAIMER
GCT Disclaimer
The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here