??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han® Board PCB 3+PE lever 7, 62 Crimp
Bill of material
HARTING 09930030301
MANUID
Product number of the Manufacturer
09930030301
DESCSHORT
Short Description
Inserts, Inserts, Crimp termination, Female, Polycarbonate (PC), Black, Rated current: ‌32 A, Contacts: 3, Conductor cross-section: 1.5 ... 4 mm²
DESCLONG
Long Description
Inserts, Inserts, Crimp termination, Female, Polycarbonate (PC), Black, Rated current: ‌32 A, Contacts: 3, Conductor cross-section: 1.5 ... 4 mm²
MANUTYPEDESC
Manufacturer Type Description
Han® Board PCB 3+PE lever 7, 62 Crimp
SUPPLIERALTNO
Alternative product number
09 93 003 0301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.5 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
32 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han® Board PCB 3+PE lever 7, 62 Crimp
AAO742
Brand
Han® Board
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
75
AAT080
Pole number
3
AAU734
Manufacturer product description
Inserts, Inserts, Crimp termination, Female, Polycarbonate (PC), Black, Rated current: ‌32 A, Contacts: 3, Conductor cross-section: 1.5 ... 4 mm²
AAW338
Manufacturer product designation
Inserts, Inserts, Crimp termination, Female, Polycarbonate (PC), Black, Rated current: ‌32 A, Contacts: 3, Conductor cross-section: 1.5 ... 4 mm²
BAA295
Degree of soiling
2
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
4 mm²
BAC739
Min. line cross section, flexible
1.5 mm²
QUANTITYMIN
Minimum Order Quantity
28
QUANTITYINT
Quantity Scale
28
CTN
Customs tariff number
85340090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink