??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZG03U-V - Precision conveyor / width specified type /intermediate drive three groove profile (pulley diameter 50mm)
Bill of material
ZG03UW-B40-L385-25-TA220-IM-5-H-G
CNSORDERNO
ZG03UW-B40-L385-25-TA220-IM-5-H-G
SC
Serial code
TYPE
Non anti deviation type
PM
Profile material
Aluminum alloy
MM
Material of motor cover plate
Aluminum alloy
MF
Material of fixed pulley seat
Aluminum alloy
PST
Profile surface treatment
clear anodizing
MST
Surface treatment of motor cover plate
spray
PFST
Surface treatment of pulley fixing seat
spray
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
OP
output power/Frame number/inertia
W
V
Motor voltage/Step control mode/Servo rated output
V
MSS
Motor specification/Stepping motor torque/Servo voltage
GAC
Gear head reduction ratio/Adaptive drive/Servo control mode
BS
Belt specification
MOBR
Motor brand
ZJG1
Change motor position
ZJG11
mm
ZJG2
Specifies the number of nuts on each side of the slot
ZJG211
Number of nuts
ZJG3
Reducer specification(stepping/servo)
ZJG4
Reduction ratio
INFOTEXT
website