??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
OID254 - Distance sensors type M30
Bill of material
OID254
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
OID254: Photoelectric distance sensor; normally open / normally closed; (comple
DESCLONG
Long Description
Photoelectric distance sensor; normally open / normally closed; (complementary); PNP; Measuring range 0.03...2 m; Laser protection class 1; IP 65; IP 67; IP 68; IP 69K; M12 Connector
BN
Bestellnummer
OID254
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
OIDLCPKG/US
ERPGRSUPPLIER
ERP Group Supplier
U3
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1