??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
IMI Norgren
Description
B39 - Oil removal (Coalescing) filter / regulator
Bill of material
B39-202-A0KA
CNSORDERNO
Order number
PS
Port Size
TH
Thread form
A - PTF
PR
Pressure Range
0.3 … 7 bar
BW
Bowl
Polycarbonate
DR
Drain
FE
Filter Element
Coalescing - 0.01 µm
DP
Diaphragm
Relieving
NOTE
Notes
INFOWWW
Datasheet
Product Datasheet (PDF)