??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
8587xx - Tank systems
Bill of material
8587xx-DN40-8171-02400-ES-2000112-00-1710853-1710853-0190.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0
PI
Notes
CNSORDERNO
Order number
8587xx-DN40-8171-02400-ES-2000112-00-1710853-1710853-0190.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0-0.0
DN
Nominal diameter valves
TR
Purge gas temperature
VTYP
Valve type
MAG
Solenoid
SP
Voltage
SPINFO
Other voltage
SA
Protection class
IP 65
AK
ATEX designation
-
EA
Electric connection
Max. 1.5mm², clamping range 5 to 10mm
AT
Equipment
Socket EN 175301-803 A
AV
Outlet
ANZV
Amount of valves
Stk
P
Spacing
mm
Enter value for P
Spacing
mm
cm
inch
ft
PA
Spacing equal
ADL
Distance cover left to valve
mm
ADR
Distance cover right to valve
mm
P01
Spacing V1 to V2
mm
P02
Spacing V2 to V3
mm
P03
Spacing V3 to V4
mm
P04
Spacing V4 to V5
mm
P05
Spacing V5 to V6
mm
P06
Spacing V6 to V7
mm
P07
Spacing V7 to V8
mm
P08
Spacing V8 to V9
mm
P09
Spacing V9 to V10
mm
P10
Spacing V10 to V11
mm
P11
Spacing V11 to V12
mm
P12
Spacing V12 to V13
mm
P13
Spacing V13 to V14
mm
P14
Spacing V14 to V15
mm
P15
Spacing V15 to V16
mm
P16
Spacing V16 to V17
mm
P17
Spacing V17 to V18
mm
P18
Spacing V18 to V19
mm
P19
Spacing V19 to V20
mm
P20
Spacing V20 to V21
mm
P21
Spacing V21 to V22
mm
DL
Cover left
DR
Cover right
DINFO
Information
Additional connections on request
L
Tank length
190.0 mm
GL
Total length
213.2 mm
VOL
Volume
5.8 L
DGRL
Pressure Equipment Directive
Article 4, paragraph 3
INFOWWW
Datasheet
Product Datasheet (PDF)
TEXT
Notes
All information has been created automatically and is provisional. In the case of an order, these are checked and, if necessary, corrected.