??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1820B - Double clothes hanger
Bill of material
A1820BCR
CODE
Code
A1820BCR
MAT
Material
SDESCR1
Very short description 1
INDA Clothes hangers Cm11X5 H3
SDESCR2
Very short description 2
LEA 1800 A1820BCR 11X5 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Clothes hangers Cm11X5 H3 CR
INTERCODE
International code
EAN-13:8033163842455
HEIGHT
Height
3 cm
WIDTH
Width
11 cm
DEPTH
Depth
5 cm
WEIGHT
Weight
0.230 kg
SER
Series
LEA 1800
LINE
Clothes hangers
MOD
Model
A1820BCR
INTRACODE
Intrastat code
83025000
CODESCR1
Description Code Level 1
double
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda