??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
KIPP
Description
K0427 - Levelling feet threaded spindles steel or stainless steel
Bill of material
K0427.202001
BESTKIPP
Order No.
LX
Length
mm
Enter value for LX
Length
mm
cm
inch
ft
MATERIAL
Main
D1
thread
L
Length
mm
SW
width across flats
22 mm
BELASTUNG
load capacity max.
kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.