??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
AT5-A - Timing pulleys
Bill of material
LE-AW26AT5100-A-H8
BW
Belt width
A
11.6 mm
W
16.5 mm
L
mm
WM
Wheel material
ST
Surface treatment
TEETH
Teeth
WS
Wheel shape
SHS
Shaft hole specification
H
mm
Enter value for H
mm
cm
inch
ft
P
mm
N
mm
M
0 mm
V
mm
Y
mm
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
FF
mm
E
mm
CTTA
Change the thread angle
RR
Riveted rib
RC
Rib cutting
FC
mm
SGP
Spring groove processing
SKH
MM
m
0.00 mm
D2
d2
0.0 mm