??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
C-BSSTA1205, C-BSSTAK1205, C-BSSCA1205, C-BSSCAK1205 - Rolled Ball Screws Standard Nut-Shaft Dia.12 Lead5-
Bill of material
C-BSSTA1205-150
PN
Part Number
TYPE
Type
AG
Accuracy Grade
TS
Type Selection
SD
Shaft Diameter
12 mm
LEAD
Lead
05
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
F
F (1mm Increment for C-BSSTAK and C-BSSCAK)
mm
P
P (1mm Increment for C-BSSTAK and C-BSSCAK)
mm
Y
85 mm
ALT12
No Machining on Both Ends
SWNC
S 1mm Increment
mm
FWNC
F 1mm Increment
mm
ALT1
No Machining on Support Side Shaft End
ALT2
Ball Nut Orientation Reversed
ALT3
No Retaining Ring Groove on Support Side Shaft End
ALT4
Change Support Side Shaft End Machining
Q
Q Selection
mm
G
G 1mm Increment
mm
ALT5
Change Support Side Shaft End Length
FC
FC 1mm Increment
mm
ALT6
Wrench Flats on Fixed Side
ALT7
Keyway on Fixed Side Shaft End
KC
KC 1mm Increment
mm
ALT8
Keyway on Fixed Side Shaft End
K
K 1mm Increment
mm
S
S 1mm Increment
mm
BB
mm
TT
mm
ALT9
Flat Machined on Fixed Side Shaft End
SC
SC 1mm Increment
mm
SWC
SWC 1mm Increment
mm
SGC
SGC 1mm Increment
mm
ALT10
Dedicated temporary shaft is included