You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
BGSNAB6002ZZ-25
Misumi
metric
12_bearing_holders/bearing
Powered by
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF
Aperçus 3D
3D
2D
Choix du modèle CAO
{misumi/metric/12_bearing_holders/bgsna_asmtab.prj},{NB=BGSNAB6002ZZ-25},{MATB=ST},{STH=BO},{BN=6002},{SEAL=ZZ},{HH=25},{DD=15},{D=32},{DDHH=28},{B=9},{HH1=9},{L=40},{L1=18},{T=15},{T1=10},{DD1=8},{ALT1=},{PPATH=bgsna/bgsna_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 16
HELP_VARIABLE
Company
Misumi
Description
BGSNAB, BGSNA, SBGSNA - Bearings with Housings - Front Mount, Shouldered, h selectable/ Retained Bearing
Bill of material
BGSNAB6002ZZ-25
PN
Part Number
BGSNAB6002ZZ-25
BGSNAB6002ZZ-25
MATB
Material of Bearing
Steel
Stainless Steel
Steel
Stainless Steel
STH
Surface Treatment of Holder
Black Oxide
Electroless Nickel Plating
Black Oxide
Electroless Nickel Plating
ARR
Accessories Retaining Ring
Spring Steel
BN
Bearing No.
6002
6002
SEAL
Seal
ZZ(Double Shielded)
VV(Non-contact Rubber Seal)
DD(Contact Rubber Seal)
ZZ(Double Shielded)
VV(Non-contact Rubber Seal)
DD(Contact Rubber Seal)
HH
h Selection
25.000
30.000
40.000
25.000
30.000
40.000
DD
d
15
15
mm
D
32
32
mm
DDHH
dh
28
28
mm
B
9
9
mm
H
63.0
63.0
mm
HH1
h1
9
9
mm
L
40
40
mm
L1
18
18
mm
T
15
15
mm
T1
10
10
mm
DD1
d1
8
8
mm
ALT1
Bearing and Retaining Ring not Assembled
Bearing and Retaining Ring Assembled
with NA (Bearing and Retaining Ring not Assembled)
Bearing and Retaining Ring Assembled
with NA (Bearing and Retaining Ring not Assembled)