??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 20
HELP_VARIABLE
Company
Misumi
Description
SL-SFXJA, SH-SFXJA, SHD-SFXJA - (Precision Cleaning) Cantilever Shafts - Bolt Mounted, Stepped, Retaining Ring Groove
Bill of material
SL-SFXJA16-7-F12
PN
Part Number
TYPE
Type
SL-SFXJA
CM
Cleaning Method
NO
No.
D
mm
ALT5
Y Dimension
YC
YC 0.1mm Increment
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
ALT1
Y Dimension Tolerance
YTOL
Y Tolerance
+/-0.1 mm
ALT3
Add a Pilot
APC
APC g6
0 mm
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M
M (Coarse Thread)
AA
a
mm
V
mm
H
mm
W
mm
DD
d Reference Dimension
mm
MM
m
mm
NN
n
mm
ALT2
Four Wrench Flats
ALT4
Retaining Ring Set
MATRR
Material of Retaining Ring
-
ALT6
Dimensions of Wrench Flats
FW
FW 1mm Increment
mm
ALT7
Additional Straight Slot Groove
ALT7V
V
0.0 mm
N
0.0 mm