You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
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
SL-AMN15
Misumi
metric
19_posts_stands/strut_clamps
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/19_posts_stands/sl_smn_asmtab.prj},{NB=SL-AMN15},{MAT=6063},{ST=BA},{AC=Hexagon Socket Head Cap Screw},{CM=SL-},{D=15},{P=17},{A=45},{B=22},{E=20},{G=8},{H=12},{S1=12},{M1=M5},{S=12},{W=2},{M=M5},{DD=5.5},{L1=20},{L2=20},{PPATH=kmn_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Misumi
Description
SL-SMN, SH-SMN, SHD-SMN, SL-AMN, SH-AMN, SL-WMN, SH-WMN - (Precision Cleaning) Single Hole Strut Clamps - Vertical Tapped, - Pitch Selectable - Standard
Bill of material
SL-AMN15
PN
Part No.
SL-AMN15
SL-AMN15
TYPE
Type
SL-AMN
MAT
Material
Aluminum Alloy
304 Stainless Steel
Aluminum Alloy
304 Stainless Steel
ST
Surface Treatment
Black Anodizing
Clear Anodizing
Black Anodizing
Clear Anodizing
AC
Accessories
Hexagon Socket Head Cap Screw
CM
Cleaning Method
Degreasing Cleaning
Precision Cleaning
Degreasing Cleaning
Precision Cleaning
D
DH7
15
15
mm
DTOL
D Tolerance H7
+0.018/0
+0.018/0
mm
P
17
17
mm
A
45
45
mm
B
22
22
mm
C
22
22
mm
E
20
20
mm
G
8
8
mm
H
12
12
mm
S1
12
12
mm
M1
M5
M5
S
12
12
mm
W
2
mm
M
M5
M5
DD
d
5.5
5.5
mm