??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-PTFE, SH-PTFE - Precision Cleaning Fluor resin Plates
Bill of material
SL-PTFE-20-20-1
PN
Part No.
SL-PTFE-20-20-1
CM
Cleaning Method
TP
Type Selection
Standard Type
MAT
Material
Polytetrafluoroethylene Resin
COLOR
Color
White
OT
Ambient Operation Temperature (deg Celsius)
-40~250
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1.0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-1.0 mm
T
T Selection
mm
TTOL
T Tolerance
+/-0.2 mm
ALT3
CRA (Corner Radius)
R1
R for CRA 5mm Increment
mm
ALT4
CRB (Corner Radius)
R2
R for CRB 5mm Increment
mm
ALT5
CRC (Corner Radius)
R3
R for CRC 5mm Increment
mm
ALT6
CRD (Corner Radius)
R4
R for CRD 5mm Increment
mm
ALT7
CCA Corner Cut
CCA
CCA 5mm Increment
mm
ALT8
CCB Corner Cut
CCB
CCB 5mm Increment
mm
ALT9
CCC Corner Cut
CCC
CCC 5mm Increment
mm
ALT10
CCD Corner Cut
CCD
CCD 5mm Increment
mm