??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
SSLF, SCLF, SULF,SNLF, ALLF, SSLG, SCLG - L-Shaped Blocks -0.1mm Increment-
Bill of material
SULF-A10-B10-L10-C5-D5
PN
Part Number
GR
Grade
TYPE
Type
MAT
Material
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
C
C 0.1mm Increment
mm
Enter value for C
C 0.1mm Increment
mm
cm
inch
ft
D
D 0.1mm Increment
mm
Enter value for D
D 0.1mm Increment
mm
cm
inch
ft
ALT1
Relief
ALT2
CKA Dimension Tolerance Change
ALT3
CKB Dimension Tolerance Change
ALT4
CKL Dimension Tolerance Change
ALT5
CKC Dimension Tolerance Change
ALT6
CKD Dimension Tolerance Change