You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
MSEFE6-M5
Misumi
metric
35_tubes_nozzles/suction_parts
Powered by
Stáhnout CAD model
Download CAD
Generovat PDF dokument
Previews
3D
2D
Výběr CAD modelu
{misumi/metric/35_tubes_nozzles/msefe.prj},{NB=MSEFE6-M5},{TYPE=MSEFE},{D=6},{NOM=M5},{NOMALG='M5','1','2','3'},{A=18.0},{C=11.2},{MAJA=13.000},{MAJA2=4.900},{MINA=11.000}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 4
HELP_VARIABLE
Company
Misumi
Description
MSEFE - One-Touch Couplings - 45 Deg. Elbow
Bill of material
MSEFE6-M5
PN
Part Number
MSEFE6-M5
MSEFE6-M5
D
6
6
mm
NOM
Nominal
M5
1
2
3
M5
1
2
3
A
18.0
18.0
mm
B
13.7
13.7
mm
C
11.2
11.2
mm
H
Width across flats H
9
9
mm