??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
NBLTS8, HBLTS8, HBLTSB8 - Brackets - 8 Series, Thick Brackets
Bill of material
NBLTS8
PN
Part Number
TP
Type Selection
MAT
Material
ST
Surface Treatment
FEAT
Features
Thick Bracket
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
65.8 g
AB
Applicable Bolt
CBM8-20
NOB
No. of Bolts
2
AN
Applicable T-Nut
HNTT8-8
NON
No. of T-Nuts
2
AL
Allowable Load
2058 N