??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Misumi
Description
SL-TBCF,SH-TBCF - (Precision Cleaning) Timing Belt Clamp Plate - Overpressure Prevention, Configurable Hole Position
Bill of material
SL-TBCF-S5M100-4H-N3-L7-P14.5
PN
Part No.
TYPE
Type
SL-TBCF
MAT
Material
A6N01-T5
ST
Surface Treatment
Clear Anodizing
CM
Cleaning Method
TB
Type of Belt
BNW
Belt Nominal Width
NOH
No. of Holes
HS
Hole Specifications Selection
ND
Nominal Diameter Selection
L
L 1 mm Increment
mm
Enter value for L
L 1 mm Increment
mm
cm
inch
ft
P
P 0.5 mm Increment
mm
Enter value for P
P 0.5 mm Increment
mm
cm
inch
ft
W
mm
A
mm
B
mm
T1
mm
HH
h
mm
DD
d
mm
ALT1
A Dimension cut
AC
AC 1mm Increment
mm
ALT2
B Dimension cut
BC
BC 1mm Increment
mm