??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 47
HELP_VARIABLE
Company
Misumi
Description
GBPA__GT3060, GBPA__GT3090, GBPA__GT3150, GBPB__GT3060, GBPB__GT3090, GBPB__GT3150, GBPK__GT3060, GBPK__GT3090, GBPK__GT3150, GBPN__GT3060, GBPN__GT3090, GBPN__GT3150, GBPT__GT3060, GBPT__GT3090, GBPT__GT3150, GBPM__GT3060, GBPM__GT3090, GBPM__GT3150, GBPP__GT3060, GBPP__GT3090, GBPP__GT3150, GBPS__GT3060, GBPS__GT3090, GBPS__GT3150 - Backlash-Less Pulley 3GT Type
Bill of material
GBPA37GT3060-A-H8
PN
Part Number
MAT
Material
ST
Surface Treatment
NT
Number of Teeth
TNW
Type Nominal Width
BW
Belt Width
6 mm
PS
Pulley Shape
SBS
Shaft Bore Specifications
DD
d 1mm Increment
mm
Enter value for DD
d 1mm Increment
mm
cm
inch
ft
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 0.1mm Increment
mm
T
T 0.1mm Increment
mm
A
7.3 mm
W
11 mm
L
0 mm
PD
P.D.
mm
OD
O.D.
mm
D
0 mm
F
mm
E
mm
TT
t
1 mm
ALT1
Set Screw Angle
ALT2
Side Tapped Hole
M
M Selection
QSC
QSC 0.5mm Increment
mm
QFC
QFC 0.5mm Increment
mm
QTC
QTC 0.5mm Increment
mm
ALT3
Side Through Hole
K
K 0.5mm Increment
mm
KSC
KSC 0.5mm Increment
mm
KFC
KFC 0.5mm Increment
mm
KTC
KTC 0.5mm Increment
mm
ALT4
Side Counterbored
ZM
ZM Selection
ZSC
ZSC 0.5mm Increment
mm
ZFC
ZFC 0.5mm Increment
mm
ZTC
ZTC 0.5mm Increment
mm
ALT5
Flange not Swaged
ALT6
Flange Swaged on One Side
ALT7
Flange Cut
FC
FC 0.5mm Increment
mm
ALT8
Boss Cut
BC
BC 0.5mm Increment
mm