??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
High speed Screw Jacks Type V with Trapezoidal screw TGS
Bill of material
G2-V-2-T-40x7-100-0-M-0-D-1W-RU-1-1-0
BG
Overall size
USH
Transmission ratio
SPINDELABM1
Screw dimension
MHK
Maximum lifting force
kN
HUB
Stroke
mm
输入参数值: HUB
Stroke
mm
cm
inch
ft
VL
Screw extension VL
SPINDELENDE
Screw end
ZUBEHOER1
Attachment parts
ADS
Hollowing safeguard
ZUBEHOER2
Screw cover
BEF
Mounting
BEF2
Mounting position
KAR
Cardan bearing
LAGEOEL
Position of the oil fittings
WEANORD
Shaft arrangement
RAD
Bevel position
DREHZ
Speed range
U/min
POS
Position
mm
输入参数值: POS
Position
mm
cm
inch
ft
HPUL
Stroke per revolution with gear ratio 2:1 in (mm)
mm
HPUH
Stroke per revolution with gear ratio 3:1 in (mm)
mm
WGL
Gearbox efficiency
%
WGH
Overall efficiency
%
LLML
Idle torque for gear ratio 2:1
Nm
LLMH
Idle torque for gear ratio 3:1
Nm
MDA
Max. permissible torque at the drive shaft in (Nm)
Nm
L1
mm
L2
mm
C4
L4
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
B1
mm
B2
mm
B2XXX
Hilfsvariable
B3
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
D1
mm
D2
mm
D3H7
Ø D3H7
mm
D4
mm
D5
D6
D7
D7xL8
D8
D9J6
Ø D9j6
D10
D11
mm
D12
D13
CNSCTN
Customs tariff number
84834025
STDDTIME
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
USECASE
Anwendungsfall
Anwendungsfall anzeigen