??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Bellows FB - for the protection of the screw against external influences
Bill of material
Faltenbalg FB-SB-10-9-24-48-10x10-10x10-6-H-0
CODE
Product code
FB
SAD
Screw dimension
mm
LMIN
Lmin
9 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
DI
Inside diameter DI
mm
DA
outside diameter DA
mm
F3
Forend diameter S1
mm
F2
Forend diameter S2
mm
X
Cuff length SL1
mm
Enter value for X
Cuff length SL1
mm
cm
inch
ft
F1
Cuff length SL2
mm
Enter value for F1
Cuff length SL2
mm
cm
inch
ft
EINBAU
Mounting position
STDDTIME
Standard delivery time
The current delivery time for configurable bellows is 2-8 weeks, depending on the order situation. For shorter delivery times, please contact us.
CNSCTN
Zolltarifnummer
39269097
USECASE
Anwendungsfall
Anwendungsfall anzeigen
COGX
0.0
COGY
0.0
COGZ
0.0