??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
10550-15 - Cup holder plastic for aluminium profiles, closed or open
Bill of material
10550-15-00
BEST
Order No.
TYP
Type
-
FORM
Form
mm
B
width
33 mm
B1
width
17 mm
B2
width
25.5 mm
B3
width
23 mm
D
diameter
100 mm
D1
diameter
93 mm
D2
diameter
71 mm
D3
diameter
5.5 mm
H
height
118 mm
H1
height
112 mm
H2
height
70 mm
L
Length
106.0 mm
L1
Length
59 mm
L2
Length
9.3 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269025
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.