??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
norelem
Description
27950 - Security hinge switches
Bill of material
27950-781162112
BEST
Order No.
AUSF
version
BENENNUNG
Description
W
Position
°
FORM
Form
A
width
78 mm
B
height
116 mm
VORE
Default setting
KONTAKTE
Contacts
ANA
Connection type
ANPOS
Connection position
F1
F1 max.
5 kN
F2
F2 max.
5 kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.