??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KJG - Supporting Leg - Nylon fixed regulating type With fixed hole
Bill of material
KJG80-16-B50
MODEL
Model
KJG80-16-B50
SMAT
Screw Material
Equivalent to Q235
SUR
Surface treatment
Chromeplate
BMAT
Base Material
Reinforced nylon
CODE
Code
KJG
VAR02
C
mm
VAR04
M
mm
VAR06
B
mm
FIX02
D
29 mm
FIX04
A
89 mm
FIX06
SW
10 mm
FIX08
P
60 mm
FIX10
Load
400 kg
FIX95
PDF
PDF