??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY35S - Stainless steel butterfly hinge
Bill of material
HY35S50
MODEL
Model
HY35S50
LV1
type
Taper hole type
MAT
Material
SUS201
SUR
Surface treatment
wire drawing
CODE
Code
HY35S
VAR02
No.
50
FIX02
A
38.5 mm
FIX04
B
50 mm
FIX06
A1
25 mm
FIX08
B1
32 mm
FIX10
H
2.1 mm
FIX12
T
1.2 mm
FIX14
D
6.1 mm
FIX16
d
4.1 mm
FIX18
d1
3.2 mm
FIX20
d2
5.9 mm
FIX22
Load
4 kg
FIX24
Reference weight
0.03 kg/pcs
FIX95
PDF
PDF