??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Promatec
Description
AQS17006, AQS17006HT - 3/4" Hose Barb AseptiQuik S Connector
Bill of material
AQS17006
PN
Part No.
TT
Termination Type
3/8" Hose Barb
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
AseptiQuik S Connector
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
ANCOLUMN
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar
BACOLUMN
Main Components
White Polycarbonate
BECOLUMN
Other