??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PlaSteel
Description
PIHT200 - Insulate plates
Bill of material
PIHT200
IDNR
Ident number
COLORE
Standard colour
Azzurro
DENSITA
Specific gravity
2 g/m3
TEMP
Operating temperature
200 °C
RAC
Compressive strength
120-330 MPa
RAF
Bending strength
210 MPa
TERMICA
Transverse thermal conductivity
0.27 W/m+K
ACQUA
Water absorption
<0.2 %
CEL
Coefficient of linear expansion
10-15 10e-6/K
FORM
Size
1830x915 - 2440x1220 mm
SPESSORE
Thickness
4-50 mm
TS
Thickness tolerance (bi-finished)
0.05 mm