您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
svenska
English (United States)
HCBT100-EX
Ready
Bender
HCBT
HCBT Extended
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ready/bieger/hcbt/hcbt_verlaeng/hcbt_verlaengert_asmtab.prj},{NB=HCBT100-EX (1)},{IDNR=},{ORDERNO=HCBT100-EX},{X=1.500},{BS=1},{PTMIN=0.043},{PTMAX=0.075},{PH=0.390},{GL=n/a},{D=1.000},{SW=1.500},{SF=0.750},{SK=0.750},{SH=2.000},{B=0.339},{C=0.312},{J=0.387},{BIEGE=Ende},{XB=0.438},{XC=0.438},{E=0.438},{F=0.438},{XE=0.250},{XM=5/16 - 18 UNC},{ND=0.3125},{NDM=0.2464},{KDM=0.2524},{XT=0.750},{XX1=0.950},{PPATH=hcbt_verlaengert_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Ready
Description
HCBT Extended
Bill of material
HCBT100-EX
ORDERNO
Part No.
HCBT100-EX
HCBT100-EX
X
Length
1.500
1.500
Inch
BS
Rocker possition
Rocker open
Rocker closed
Rocker open
Rocker closed
PTMIN
Material thickness
0.043
0.043
Inch
PTMAX
Material thickness
0.075
0.075
Inch
PH
Min part hight
0.390
0.390
Inch
D
Diameter
1.000
1.000
Inch
SW
Saddle Width
1.500
1.500
Inch
SF
Saddle to Front
0.750
0.750
Inch
SK
Saddle to Key
0.750
0.750
Inch
SH
Saddle Height
2.000
2.000
Inch
B
Rocker diamension
0.339
0.339
Inch
C
Rocker diamension
0.312
0.312
Inch
J
Rocker diamension
0.387
0.387
Inch
XB
0.438
0.438
Inch
XC
0.438
0.438
Inch
E
0.438
0.438
Inch
F
0.438
0.438
Inch
XE
0.250
0.250
Inch
XM
Thread
5/16 - 18 UNC
5/16 - 18 UNC
XT
0.750
0.750
Inch