??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Pneumatic - connecting plate - accessories
Bill of material
4044411#PN-Anschlussplatte
ARTIKEL
Article description
Connecting plate
TYPE
Type
80x80, F-80x80-L
BEST
Order-no.
ANSCHL
Connection
RF
4 mm
A
80 mm
B
80 mm
C
68 mm
D
68 mm
E
8.00 mm
R
H
2 mm
CNSMASSEXACT
Weight
0.175 kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
39162000