??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Touch Valves TV / TVN - TV G1/2-AG 13
Bill of material
SCHMALZ 10.05.10.00038 TV G1/2-AG 13
NAME
Name
10_05_10_00038
NNCUSTOM
TV G1/2-AG 13
NTCUSTOM
Tastventil
NBCUSTOM
TV G1/2-AG 13
LINACUSTOM
TV G1/2-AG 13
ARTNR
Order number
10.05.10.00038
C122
Dk
11 mm
C132
G1
G1/2"-AG
C135
G2
G3/8"-IG
C111
L
54.5 mm
C109
L1
67.5 mm
C136
LG2
12 mm
C140
SW1
19 mm
C171
Z
13 mm
C922
Nenndurchfluss
160 l/min
C923
Nenndurchfluss
9.6 mł/h