??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Special Springs
Description
3L P06A 42 S11
Bill of material
3L-P06-A-BU 42S11
CODE
Code
CU
Stroke
8 mm
D
Punch diameter
32 mm
L
Total length
96 mm
LMIN
Minimum length
94 mm
RC
Reserves stroke
2 mm
P
Pressure
bar
F0
Initial force
daN
F1
Final force
daN
FX
Force
daN
S
Surface
13.85 cm^2
PP
Weight
2.06 Kg
CALG
COL
Colour
PUNCH
Punch
90
STRIPPERHEAD
Stripper Head
42S11