??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
ABSMFB,ABSMF,ABSSMF,ABSMFBL,ABSMFL,ABSSMFL - Bracket compact
Bill of material
ABSSMF8
CODE
code
TYPE
type
MAT
Material
SUR
surface treatment
ATTA
enclosure
D
mm
H7
Tolerance level
L
mm
L1
mm
H
mm
B
11 mm
T
mm
T1
mm
P
mm
DD1
d1
mm
DD2
d2
mm
S
1.5 mm
X
mm
Y
mm
M
5 mm
DD
d
5.5 mm
R
9 mm
LINK
link
https://www.srdfaa.com/product/1141603220088.html