??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAXB100 - Displacement table - cross guide rail 100 ultra thin -XY axis
Bill of material
IAXB100-C
MOD
IAXB100
LOC
Differential head mounting position
DRI
moving direction
In both XY directions
MAT
The main body material
Aluminum alloy (black anode)
DMO
drive mode
Differential head
TAB
Mesa size
100×100 mm
TKN
The thickness of the table
22 mm
STR
distance of travel
±12.5 mm
LOAD
load
39.5(4) N(kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.02/25 mm
MOB
depth of parallelism
0.06 mm
WEI
weight
0.96 kg
LINK
link
https://www.srdfaa.com/product/1141603220106.html