??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IAYBK100 - Displacement table - cross guide -X-XY axis
Bill of material
IAYBK100-C
CODE
code
IAYBK
NO
NO.
100
LOC
Differential head mounting position
DRI
moving direction
In both XY directions
MAT
Body material
Aluminum alloy (black anode)
DMO
drive mode
Differential head
TAB
Mesa size
100mm*100mm
TKN
The thickness of the table
30mm
ELS
distance of travel
±12.5mm
LOAD
load
63.7N(6.5kgf)
DIF
minimum scale
0.01mm
TOM
Parallelism of movement
≤0.02mm/25mm
MOB
depth of parallelism
0.06mm
WEI
weight
0.88kg
LINK
link
https://www.srdfaa.com/product/1141603220107.html