??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SADS-40C - Advanced Single Disk Type Coupling
Bill of material
SADS-40C-6x6
PN
Product No.
SADS-40C
FM
Fastening Method
D
Outer Diameter
40.0
L
Length
33.2
L1
15.5
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
TAP1
Tap
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
TAP2
Tap