??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-16 - Single Disk Type Coupling/Set Screw Type
Bill of material
SDS-16-3x3
PN
Product No.
SDS-16
SH
Shape
Cylinder
FM
Fastening Method
Set Screw
D
Outer Diameter
16.0
L
Length
12.0
L1
5.1
D1
Inner Diameter 1
K1
Keyway 1
No Keyway
KB1
Key width 1
0.0
KT1
Key Height 1
0.0
D2
Inner Diameter 2
K2
Keyway 2
No Keyway
KB2
Key width 2
0.0
KT2
Key Height 2
0.0