??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDW-126 - Double Disk Type / Set Screw Type
Bill of material
SHDW-126-19x19
PN
Product No.
SHDW-126
FM
Fastening Method
Set Screw
D
Outer Diameter
126.0
L
Length
127.4
L1
40.0
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2