??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRGS-20C - Rigid Coupling(Stainless Steel Body)
Bill of material
SRGS-20C-6x6
PN1
Product No.
SRGS-20C
FM
Fastening Method
General clamp type
D
Outer Diameter
20.0
L
Length
20.0
L1
9.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
SP1
Split 1
TAP1
Tap
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
SP2
Split 2
TAP2
Tap