??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1052080-2
Bill of material
1052080-2
PN
Part Number
1052080-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1052080-2
TEINTERNALDESCRIPTION
TE Internal Description
2037 5009 00
RFINTERFACE
RF Interface
SMA
RFCONNECTORSTYLE
RF Connector Style
Plug
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 180, RG 195
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
Interfacial Seal
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Right Angle
BODYMATERIAL
Body Material
Stainless Steel
BODYMATERIALFINISH
Body Material Finish
Plated
BODYPLATINGMATERIAL
Body Plating Material
Gold
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Beryllium Copper
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Threaded
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Epoxy
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
8.99 mm [ .354 in ] Approximate
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
3 GHz
PACKAGINGMETHOD
Packaging Method
Package
DIELECTRICMATERIAL
Dielectric Material
PTFE