??
Catalog navigation
Download CAD models
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
ABB Installation Products
Description
Adaptasteel - Liquid Resistant, EMI Screen, Types: SPTC
Bill of material
SPTC2025M
CN
Cat. No.
PN
Part No.
MATC
Material Conduit
Galvanised Steel
MATO
Material Overbraid
Tinned Copper
TRS
Temperature Range Static Applications
-15°C to +70°C deg Celsius
TRM
Temperature Range Moving Applications
-5°C to +90°C deg Celsius
SIZE
Nominal Conduit Size
mm
COLOR
Color
L
Reel Length
m
A
Outside Diameter
mm
B
Inside Diameter
mm
C
Minimum Bend Radius
mm
NOTE
Note
3D Model is just a Segment of the Actual Model