??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
B-954 Wing Connector
Bill of material
B954
CN
Cat.No.
B954
DESCRIPTION
Description
KD B954 Wing Shape Fittings Galvkro
FINISH
Finish
Galv-Krom
A
4.500 Inch
B
3.000 Inch
C
0.250 Inch
D
0.750 Inch
E
1.625 Inch
F
1.500 Inch
G
0.563 Inch
H
1.531 Inch
I
1.438 Inch
J
1.375 Inch