??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100011455 - Incremental Encoder, Industrial Line
Bill of material
100011455
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100011455
DESCSHORT
Short Description
Incremental Encoder, Industrial Line
DESCLONG
Long Description
Incremental Encoder, Industrial Line, Operating voltage 10…30 VDC, Resolution, incremental 50 ppr, Flange without mounting element, Ø 100 mm, Hollow shaft, Ø 40 mm, Optical measuring principle, Shaft material: stainless steel, Protection class IP65 on housing and shaft side, ‐40 … +80 °C, Max. 6000 rpm (at 60 °C: 2500 rpm), 10…30 VDC, Push-pull/HTL invertible, Pulse frequency max. 300 kHz, M12 × 1 male connector, 8-pin, 50 pulses per revolution
EAN
4047101547405
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
REI-43H40S-2B50-H1181
FA
CAD parameter 9
Flansch ohne Befestigungselement
WD
Shaft diameter D [mm]
40
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink