您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
Dostępne języki katalogu:
Deutsch
English
English (United States)
Informacje QA
Katalog: Turck
Created: 27.11.2023
Cechy specjalne katalogu:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
16250
Turck
Sensors
Inductive Sensors
Powered by
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Previews
3D
2D
Wybór modelu CAD
{turck/sensors/inductive20sensors/16250.prj},{NB=16250},{BMENB=16250},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/c1/42/16250.png},{MASSZEICHNUNG=../../../_pool_/c1/42/16250.png},{DESCSHORT=Inductive Sensor},{DESCLONG=Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector},{EAN=4047101079289},{MANUNAME=Turck},{MANUTYPEDESC=BI15-CK40-AP6X2-H1141},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/16250}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
16250 - Inductive Sensor
Bill of material
16250
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
16250
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Flush, Rectangular, height 40 mm, Variable orientation of active face in 5 directions, Plastic, PBT‐GF30‐V0, High luminance corner LEDs, Optimum view on supply voltage and switching state from any position, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101079289
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI15-CK40-AP6X2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink