??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8382 - Wall bracket
Bill of material
Fig. 8382 40-300 178202
ARTNR
Art.-Nr.
178202
LODLEVEL
LOD Level
DN
Nominal Diameter
40-300 mm
L
Length max.
500 mm
S
Spindle Ø
36 mm
SP
DIN-Nr.
14-27 mm
W
Weight
2 kg
PN
16 bar