??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 8682 EPOXY - Butterfly shut-off valve
Bill of material
Fig. 8682 175782
ARTNR
Art.-Nr.
LODLEVEL
LOD Level
DN
Nominal Diameter
mm
F
Ø
715 mm
L
350 mm
FL
Flansch ISO 5211
H1
360.0 mm
A
535.0 mm
B
380 mm
C
623 mm
E
125 mm
U
U / Hub
30-32 mm
W
Weight
310 kg
PN
16 bar